*Dec 23, 2013
*ECN S13-2598, Rev. A
*File Name: Si4010DY_PS.txt, Si4010DY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4010DY D G S 
M1 3 GX S S NMOS W= 7312500u L= 0.25u 
M2 S GX S D PMOS W= 7312500u L= 0.15u 
R1 D 3 2.0833e-03 TC=3.070e-03 8.557e-06 
CGS GX S 2.454e-09 
CGD GX D 1.000e-13 
RG G GY 1.25 
RTCV 100 S 1e6 TC=-8.476e-05 4.312e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 7312500u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 6.302e-06 NSUB = 10.45e+16 
+ KAPPA = 9.655e-02 NFS = 1.000e+12 
+ LD = 0 IS = 0 TPG = 1 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.34e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.288e-08 T_MEASURED = 25 BV = 31 
+RS = 2.784e-02 N = 9.870e-01 IS = 4.815e-13 
+EG = 1.089e+00 XTI = 1.724e+00 TRS1 = 1.000e-05 
+CJO = 4.863e-10 VJ = 5.925e+00 M = 1.000e-00 ) 
.ENDS 
